Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1 "x 17.02mm - Sprocket 1 "x 17,02 mm, for roller chains according to DIN 8187, ISO / R 606
Bill of material
Dreifachkettenradscheibe 1" x 17,02 mm, für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 313-510-100
CNSORDERNO
order number
313-510-100
KET
Sprocket
Z
Number of Teeth
100
DE
Dimensions
821.1 mm
DP
Dimensions
808.63 mm
D1
Dimensions
40 mm
R3
Tooth tip rounding
26.0 mm
C
Width of the rounding
2.5 mm
B1
Gear width
0.0 mm
SB1
Gear width b1
15.8 mm
B2
Gear width
0.0 mm
B3
Gear width
79.6 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices